??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
ZHZ48SN10
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ48SB,ZHZ48SN,ZHZ48SS,ZHZ49SB,ZHZ49SN - Pillar stand, standard square
Bill of material
ZHZ48SN10
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
FIX02
Dgc
+0.015/0 mm
FIX04
A
40 mm
FIX06
B
20 mm
FIX08
C
19 mm
FIX10
F
28 mm
FIX12
f1
9.0 mm
FIX14
f2
19.0 mm
FIX16
f3
6.0 mm
FIX18
G
11 mm
FIX20
b
5 mm
FIX22
b1
8.0 mm
FIX24
h
4.6 mm
FIX26
m
M4
FIX28
Ha
9 mm
FIX30
MA
M4
FIX32
X
4.75 mm
FIX34
S
9.5 mm
FIX36
d
5 mm
FIX38
d1
8.0 mm
FIX40
Z
4.7 mm
FIX42
W
2 mm
FIX44
Attached bolt
M4-15
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D