??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZHZ58SN10
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ58SB,ZHZ58SN,ZHZ58AC,ZHZ58AM,ZHZ58SS - Pillar seat, side mounted without flange type
Bill of material
ZHZ58SN10
MODEL
Model
LV1
LV1 type
Side mounting flangeless type
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
FIX02
Dgc
+0.015/0 mm
FIX04
A
35 mm
FIX06
B
35 mm
FIX08
M
4 mm
FIX10
S1
10 mm
FIX12
S2
18 mm
FIX14
h
18 mm
FIX16
Ha
10.5 mm
FIX18
E
16 mm
FIX20
d
5.0 mm
FIX22
d1
8.0 mm
FIX24
Z
4.6 mm
FIX26
MA
M4
FIX28
Attached bolt
M4-20
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D