??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
ZHZ63SB10
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ63SB,ZHZ63SN - Square bracket offset type for base
Bill of material
ZHZ63SB10
MODEL
Model
LV1
LV1 type
Sink hole type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
FIX02
Dgc
+0.015/0 mm
FIX04
A
45 mm
FIX06
B
20 mm
FIX08
C
19 mm
FIX10
F
33 mm
FIX12
f1
14 mm
FIX14
f2
10 mm
FIX16
f3
6.0 mm
FIX18
G
10 mm
FIX20
b
5 mm
FIX22
b1
8.0 mm
FIX24
h
4.7 mm
FIX26
Ha
9 mm
FIX28
M
M4
FIX30
X
4.75 mm
FIX32
S
9.5 mm
FIX34
d
5 mm
FIX36
d1
8.0 mm
FIX38
Z
4.7 mm
FIX40
W
2 mm
FIX42
D1
6 mm
FIX44
h1
14 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
2D