??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZHZ70CN10
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ70CB,ZHZ70CN,ZHZ70AC,ZHZ70AM,ZHZ70SS - Side-mounted bracket with square hole for base
Bill of material
ZHZ70CN10
MODEL
Model
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
FIX02
DD8 tol
+0.077/+0.050 mm
FIX04
A
38 mm
FIX06
B
11 mm
FIX08
L
29 mm
FIX10
T
7 mm
FIX12
F
30 mm
FIX14
K
4.5 mm
FIX16
h
14 mm
FIX18
Ha
10 mm
FIX20
E
20 mm
FIX22
d
4.5 mm
FIX24
d1
8.0 mm
FIX26
Z
4.6 mm
FIX28
MA
M4
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D