??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZL2CK8-63
HELP_VARIABLE
Company
PRiCi FA
Description
ZLCK,ZL2CK,ZL3CK,ZLCHK,ZL2CHK.ZL3CHK - Linear Guides - ZC Type-long Block Type With positioning hole-Ordinary grade · precision grade
Bill of material
ZL2CK8-63
MODEL
Model
LV1
Precision
MAT
Material
Stainless steel
HN
Hardness
58HRC~
AOT
Heat resistant temperature
-40~80℃
QTY
Number of Blocks
CODE
Code
VAR02
H
mm
VAR04
L Specify unit 1mm
mm
Enter value for VAR04
L Specify unit 1mm
mm
cm
inch
ft
VAR06
Change of end face to the hole distance
FIX02
Rail hole pitch from left side S Specify unit 0.5mm
mm
FIX04
Rail hole pitch from right side T
mm
VAR08
First slider position
mm
Enter value for VAR08
First slider position
mm
cm
inch
ft
VAR10
Second slider position
mm
Enter value for VAR10
Second slider position
mm
cm
inch
ft
VAR12
Third slider position
mm
FIX06
W1
5.0 mm
FIX08
B
17 mm
FIX10
L1
31.2 mm
FIX12
L2
21.8 mm
FIX14
V1
12 mm
FIX16
V2
13 mm
FIX18
S1
M2 mm
FIX20
i
2.5 mm
FIX22
b
6.7 mm
FIX24
H1
4.7 mm
FIX26
C
7 mm
FIX28
d×G×h
2.4×4.2×2.3 mm
FIX30
N
5.0 mm
FIX32
P
15 mm
FIX34
Basic Load Rating C (Dynamic)
1.31 kN
FIX36
Basic Load Rating Co (Static)
2.44 kN
FIX38
Allowable Static Moment M1·M2
7.7 N·m
FIX40
Allowable Static Moment M3
9.0 N·m
FIX42
Mass Block
14.0 g
FIX44
Mass (Guide Rail)
0.215 kg/m
FIX46
m
2.5 mm
FIX48
V3
13 mm
FIX50
K
8.5 mm
VAR14
Preload class
VAR18
Additional orifice in Guide Rail
FIX52
a
0 mm
VAR20
Changes the counterbored holes to tapped holes.
FIX54
M
-
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D