??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
ZS17B6
HELP_VARIABLE
Company
PRiCi FA
Description
ZS17A,ZS17B,ZS17C,ZS17D - Ball plunger plunger resin body type
Bill of material
ZS17B6
MODEL
Model
LV1
Ball head type
LV2
Load Category
BMAT
Body Material
MAT1
QT Material
HN2
Hardness(qiutou)
MAT2
TH Material
AOT
Anbient operating temp.
-30~80 °C
CODE
Code
VAR10
M(cuyaluoweng)
FIX02
d
3.2 mm
FIX04
S
0.8 mm
FIX08
b
1.0 mm
FIX10
L
13 mm
FIX12
Load min
N
FIX14
Load max
N
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D