??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
ZS22A1
HELP_VARIABLE
Company
PRiCi FA
Description
ZS22A,ZS22B - Roller plunger bracket type
Bill of material
ZS22A1
MODEL
Model
LV1
Appearance
LV2
Load Category
Light load type
BMAT
Body Material
Equivalent to S45C
SUR
Surface treatment(zhuti)
Electroless Nickel Plating
PMAT
Pin Material
Equivalent to SUJ2
SUR2
Surface treatment(xiao)
Electroless Nickel Plating
SMAT
Spring Material
SUS304-WPB
CODE
Code
VAR10
No.
FIX02
d
14 mm
FIX04
b
5 mm
FIX06
E
11.0 mm
FIX08
La
25.0 mm
FIX10
Load min
3.0 N
FIX12
Load max
5.1 N
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D