??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZS23G3
HELP_VARIABLE
Company
PRiCi FA
Description
ZS23A,ZS23B,ZS23C,ZS23D,ZS23E,ZS23F,ZS23G,ZS23H,ZS23A-N,ZS23B-N,ZS23C-N,ZS23D-N,ZS23E-N,ZS23F-N,ZS23H-N, - Short spring plunger
Bill of material
ZS23G3
MODEL
Model
LV1
Load Category
BMAT
Body Material
Equivalent to SCM435
HN
Hardness(zhuti)
29~35HRC
SUR1
Surface treatment(zhuti)
PMAT
Pin Material
PHN
Pin Hardness
SUR2
Surface treatment(xiao)
SMAT
TH material
Equivalent to SWP-B
AOT
Anbient operating temp.
-30~80 °C
CODE
Code
VAR10
M(cuyaluowen)
FIX01
S
mm
FIX02
d
mm
FIX04
l
mm
FIX06
L
mm
FIX08
Ba
mm
FIX10
Load min
N
FIX12
Load max
N
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D