??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZS24A5-3
HELP_VARIABLE
Company
PRiCi FA
Description
ZS24A - Spring plunger front end flat type
Bill of material
ZS24A5-3
MODEL
Model
ZS24A5-3
BMAT
ZT Material
Equivalent to S45C
BHN
ZT Hardness
29~35HRC
SUR
Surface treatment(zhuti)
Blackening treatment
PMAT
Pin Material
Equivalent to S45C
PHN
Pin Hardness
57~63HRC
SUR2
Surface treatment(xiao)
Chromate gloss treatment
SMAT
TH material
Equivalent to SWP-B
AOT
Anbient operating temp.
-30~80 °C
CODE
Code
ZS24A
VAR10
M(cylw)
VAR15
S
mm
FIX02
d
2.0 mm
FIX04
l
20 mm
FIX06
L
20 mm
FIX08
Ba
1.5 mm
FIX10
Load min
1.99 N
FIX12
Load max
9.8 N
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D