??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
ZS51AE6
HELP_VARIABLE
Company
PRiCi FA
Description
ZS51A,ZS51AE,ZS51S,ZS51SE - Medium precision knob plunger - thick tooth threaded type
Bill of material
ZS51AE6
MODEL
Model
LV1
type
Coarse threads
LV2
type
Reset type
MAT
XN material
Nylon 6 (black matt)
MAT2
ZT material
SUR
ZT surface treatment
MAT3
X material
HN
Hardness
SUR2
X surface treatment
MAT4
TH material
MAT5
LM material
SUR3
LM surface treatment
CODE
Code
VAR02
M
FIX02
Pitch
1.00 mm
FIX04
D
12 mm
FIX06
D1
6.9 mm
FIX08
B
4 mm
FIX10
S
4 mm
FIX12
E
1.5 mm
FIX14
La
30.5 mm
FIX16
L1
12 mm
FIX18
L2
4.5 mm
FIX20
L3
10 mm
FIX22
L4
3.2 mm
FIX24
L5
7.0 mm
FIX26
SW1
6 mm
FIX28
SW2
10 mm
FIX30
Load min
3.0 N
FIX32
Load max
11 N
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D