??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZS61SE5
HELP_VARIABLE
Company
PRiCi FA
Description
ZS60A,ZS60AE,ZS60S,ZS60SE,ZS63A,ZS63AE,ZS63S,ZS63SE,ZS61A,ZS61AE,ZS61S,ZS61SE,ZS64A,ZS64AE,ZS64S,ZS64SE,ZS62A,ZS62AE,ZS62S,ZS62SE,ZS65A,ZS65AE,ZS65S,ZS65SE - Knob plunger - standard type
Bill of material
ZS61SE5
MODEL
Model
LV1
type
Fine threads
LV2
type
LV3
type
LV4
type
MAT
XN material
A2017
SUR
XN surface treatment
Black anodized finish
MAT2
ZT material
SUR2
ZT surface treatment
MAT3
X material
HN
X Hardness
40~45HRC
SUR3
X surface treatment
MAT4
TH material
SUS631J1
MAT5
LM material
SUR4
LM surface treatment
CODE
Code
VAR02
M
FIX02
Pitch
0.50 mm
FIX04
D
10 mm
FIX06
D1
8.1 mm
FIX08
S
5 mm
FIX10
B
2.0 mm
FIX12
La
mm
FIX14
L1
15 mm
FIX16
L2
3 mm
FIX18
L3
14.0 mm
FIX20
L4
2.7 mm
FIX22
L5
1.5 mm
FIX24
SW1
7 mm
FIX26
SW2
8 mm
FIX28
SR
1.0 mm
FIX30
Load min
1.0 mm
FIX32
Load max
6.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D