??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
ZS68A10
HELP_VARIABLE
Company
PRiCi FA
Description
ZS68A,ZS68N - Knob plunger-coarse threaded handle type
Bill of material
ZS68A10
MODEL
Model
MAT
BS material
S45C
SUR
BS surface treatment
MAT2
ZT material
S45C
SUR2
ZT surface treatment
MAT3
X material
S45C
HN
X Hardness
45HRC~
SUR3
X surface treatment
MAT4
TH material
SUS304-WPB
MAT5
LM material
SWCH
SUR4
LM surface treatment
CODE
Code
VAR02
M
FIX02
Pitch
1.50 mm
FIX04
B
5 mm
FIX06
S
5 mm
FIX08
L
34 mm
FIX10
L1
20 mm
FIX12
D
24 mm
FIX14
H
8 mm
FIX16
L2
6 mm
FIX18
SW
17 mm
FIX20
R
3 mm
FIX22
Load min
5.0 N
FIX24
Load max
9.5 N
FIX26
weight
22 g
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D