??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
ZS72A8-4
HELP_VARIABLE
Company
PRiCi FA
Description
ZS72A - Knob plunger - press-in type
Bill of material
ZS72A8-4
MODEL
Model
ZS72A8-4
MAT
ZT material
SUS440C
HN
ZT Hardness
45~50HRC
SUR
ZT surface treatment
-
MAT2
X material
SUS440C
HN2
X Hardness
45~50HRC
MAT3
TH material
SUS631J1
CODE
Code
ZS72A
VAR02
D
mm
FIX02
D Tolerance
+0.015/+0.006
VAR04
S min
mm
FIX04
D1
10 mm
FIX06
B
4 mm
FIX08
B Tolerance
-0.010/-0.022 mm
FIX10
La
32 mm
FIX12
L1
19 mm
FIX14
L2
4 mm
FIX16
M
3
FIX18
R
2.0 mm
FIX20
Load min
3.00 mm
FIX22
Load max
9.0 mm
FIX24
weight
9.0 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D