??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZS75SB10
HELP_VARIABLE
Company
PRiCi FA
Description
ZS75SB,ZS75S,ZS75SE - Knob plunger - knob type - knob mounting thread
Bill of material
ZS75SB10
MODEL
Model
LV1
type
MAT
ZT material
SUR
ZT surface treatment
MAT2
X material
HN
X Hardness
SUR2
X surface treatment
MAT3
TH material
MAT4
LM material
SUR3
LM surface treatment
CODE
Code
VAR02
M
FIX02
Pitch
1.0 mm
FIX04
D1
13.8 mm
FIX06
B
5 mm
FIX08
S min
5 mm
FIX10
La
33 mm
FIX12
L1
17 mm
FIX14
L2
5 mm
FIX16
L3
15 mm
FIX18
L4
5 mm
FIX20
M2
5
FIX22
SW1
12 mm
FIX24
SW2
17 mm
FIX26
Load min
N
FIX28
Load max
N
FIX30
weight
g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D