??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
ZXP12R2
HELP_VARIABLE
Company
PRiCi FA
Description
ZXP12R,ZXP12DG,ZXP12F - Suction Cup Units - Standard Type - Spring Type
Bill of material
ZXP12R2
MODEL
Model
FMAT
Fitting Material
Brass
SUR
Surface treatment
Electroless Nickel Plating
PMAT
Pad Material
ATT
Attachment
CODE
Code
VAR02
No.
FIX02
D
4 mm
FIX04
d
2 mm
FIX06
L1
4.0 mm
FIX08
Ba
43.2 mm
FIX10
L2
17.5 mm
FIX12
Mass
16.9 g
FIX14
Spring Max. Load
0.9~1.9 N
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D