??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
ZXP13R2
HELP_VARIABLE
Company
PRiCi FA
Description
ZXP13R,ZXP13DG - Suction Cup Units - Standard Type - Spring Type 2
Bill of material
ZXP13R2
MODEL
Model
FMAT
Fitting Material
Brass
SUR
Surface treatment
Electroless Nickel Plating
PMAT
Pad Material
ATT
Attachment
CODE
Code
VAR02
No.
FIX02
D
4 mm
FIX04
d
2 mm
FIX06
L1
4.0 mm
FIX08
Ba
40.0 mm
FIX10
L2
24.0 mm
FIX12
E1
16.7 mm
FIX14
E2
12.5 mm
FIX16
Mass
13.4 g
FIX18
Spring Max. Load
0.9~1.9 N
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D