??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZXP15R4-10
HELP_VARIABLE
Company
PRiCi FA
Description
ZXP15R,ZXP15G - Adsorption fixed seat direct-connected spring type threaded type
Bill of material
ZXP15R4-10
MODEL
Model
SUC
sucker
SSP
Sucker shape
Oblong
SMAT
Sucker material
CODE
Code
VAR02
No.
FIX02
X
4 mm
FIX04
Y
10 mm
FIX06
Maximum spring load
7.9~15.0 N
FIX08
weight
54.0 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D