??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
ZXP32LR10
HELP_VARIABLE
Company
PRiCi FA
Description
ZXP32LR,ZXP32R,ZXP32DG - Suction Cup Fittings - Sponge Type · Bellows Type - Spring Type
Bill of material
ZXP32LR10
MODEL
Model
FMAT
Fitting Material
SUR
Surface treatment
Electroless Nickel Plating
LV1
Pad Shape
PMAT
Pad Material
ATT
Attachment
CODE
Code
VAR02
No.
FIX02
D
6 mm
FIX04
d
10 mm
FIX06
L1
mm
FIX08
Ba
mm
FIX10
L2
mm
FIX12
Mass
g
FIX14
Spring Max. Load
N
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D