??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZXP46B2-XP68R-J-6-B3
HELP_VARIABLE
Company
PRiCi FA
Description
ZXP46B - Vertical vacuum nozzle suction cup with buffer type internal thread nozzle type
Bill of material
ZXP46B2-XP68R-J-6-B3
MODEL
Model
ZXP46B2-XP68R-J-6-B3
LV1
Installation and connection method
External screw connection of buffer
LV2
Takeover method
Internal thread nozzle type
LV3
Suction cup type
Flat
CODE
Code
ZXP46B
VAR02
No.
VAR04
Suction cup type
VAR06
Buffer form
VAR08
Buffer stroke
mm
VAR10
Takeover method
FIX02
Mounting thread
M8x1
FIX04
A
6.0 mm
FIX06
B
15 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D