??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZXP51R10
HELP_VARIABLE
Company
PRiCi FA
Description
ZXP51R,ZXP51G - Suction Cup Fittings - Universal Type 1
Bill of material
ZXP51R10
MODEL
Model
FMAT
Fitting Material
SUR
Surface treatment
Electroless Nickel Plating
LV1
Pad Shape
Universal Type
PMAT
Pad Material
ATT
Attachment
CODE
Code
VAR02
No.
FIX02
ØA
10 mm
FIX04
Ba
34.0 mm
FIX06
C
14 mm
FIX08
ØD
4 mm
FIX10
E
26.5 mm
FIX12
F
14.4 mm
FIX14
G
M12×1
FIX16
H
9.1 mm
FIX18
I
12 mm
FIX20
Fitting Pipe
PU Pipe φ4×φ2.5
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D