??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
ZXP54R2
HELP_VARIABLE
Company
PRiCi FA
Description
ZXP54R,ZXP54G - Suction Cup Fittings - Universal Type 4
Bill of material
ZXP54R2
MODEL
Model
FMAT
Fitting Material
SUR
Surface treatment
Electroless Nickel Plating
LV1
Pad Shape
Universal Type
PMAT
Pad Material
ATT
Attachment
CODE
Code
VAR02
No.
FIX02
ØA
2.0 mm
FIX04
Ba
20.0 mm
FIX06
C
16.0 mm
FIX08
ØD
M3×5 Deep
FIX10
E
5 mm
FIX12
F
5.8 mm
FIX14
G
mm
FIX16
H
11 mm
FIX18
I
11.0 mm
FIX20
Fitting Pipe
PU Pipeφ4×φ2.5
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D