??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
ZXP62R10
HELP_VARIABLE
Company
PRiCi FA
Description
ZXP62R,ZXP62G - Suction Cup Fittings - Universal double deck Type 2
Bill of material
ZXP62R10
MODEL
Model
FMAT
Fitting Material
SUR
Surface treatment
Electroless Nickel Plating
LV1
Pad Shape
Universal Type
PMAT
Pad Material
ATT
Attachment
CODE
Code
VAR02
No.
FIX02
ØA
10 mm
FIX04
Ba
47.5 mm
FIX06
C
M9×1.0
FIX08
D
10 mm
FIX10
E
15 mm
FIX12
F
22 mm
FIX14
G
10 mm
FIX16
Fitting Pipe
PU Pipe φ4×φ2.5
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D