??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
ZXP84R10-J-4-3
HELP_VARIABLE
Company
PRiCi FA
Description
ZXP84R,ZXP84G,ZXP84DG - Vacuum suction cup Low plane grooved spring type side vacuum port
Bill of material
ZXP84R10-J-4-3
MODEL
Model
LV1
Attachment
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
No.
VAR04
Buffer form
VAR06
Piping Size
VAR08
Buffer stroke
mm
FIX02
B
54.5 mm
FIX04
M
M8x0.75
FIX06
E
13 mm
FIX08
F
23.0 mm
FIX10
G
17.0 mm
FIX12
H
12 mm
FIX14
T
3 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D