??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZZ16CB8-20-B3-S3
HELP_VARIABLE
Company
PRiCi FA
Description
ZZ15CB,ZZ16CB,ZZ17CB,ZZ18CB - Rotary Shafts - Retaining Ring Grooves on Both Ends
Bill of material
ZZ16CB8-20-B3-S3
MODEL
Model
LV1
Type
LV2
D Tolerance Selection
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
ATT
Attachment
:Retaining Ring 2 pcs.(Retaining Ring Type only)
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
VAR04
L Specify unit 0.1mm
mm
Enter value for VAR04
L Specify unit 0.1mm
mm
cm
inch
ft
VAR06
B Specify unit 1mm
mm
Enter value for VAR06
B Specify unit 1mm
mm
cm
inch
ft
VAR08
S Specify unit 1mm
mm
Enter value for VAR08
S Specify unit 1mm
mm
cm
inch
ft
FIX04
m
0.90 mm
FIX06
m Tolerance
+0.1/0 mm
FIX08
d
7.0 mm
FIX10
d Tolerance
+0.09/0 mm
FIX12
Retaining Ring No.
KNETS7
VAR10
Additional plane machining
VAR12
FC Specify unit 1mm
mm
VAR14
G Specify unit 1mm
mm
VAR16
WFC Specify unit 1mm
mm
VAR18
J Specify unit 1mm
mm
VAR20
W Specify unit 1mm
mm
VAR22
V Specify unit 1mm
mm
FIX14
H
0.0 mm
VAR24
Additional open CAM with groove processing
VAR26
UC Specify unit 1mm
mm
FIX16
d
0 mm
FIX18
l1
0 mm
VAR28
Specify the Angle of two plane machining
VAR30
KFC Specify unit 1mm
mm
VAR32
G Specify unit 1mm
mm
VAR34
AG Specify unit 15°
°
FIX20
H
0 mm
VAR36
Append spanner slot processing
VAR38
SC Specify unit 1mm
mm
FIX22
W
0 mm
FIX24
l2
0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D