??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TB14J-L050-80
HELP_VARIABLE
Company
PRiCi FA
Description
TB11J,TB12J,TB13J,TB14J,TB21G,TB22G,TB23G,TB24G - Interface strip - wire core
Bill of material
TB14J-L050-80
MODEL
Model
LV1
Type
LV2
Type
MAT
Subject Material
polyurethane
MAT1
Core wire material
High strength wire rope core
MAT2
Canvas material
SUR
Tooth surface treatment
-
AOT
Anbient operating temp
0~80 °C
CODE
Code
VAR02
Belt number
VAR04
Nominal width of belt
VAR06
No. of Teeth of small Pulley
VAR08
No. of Teeth of Large Pulley
VAR10
Tooth number
mm
Enter value for VAR10
Tooth number
mm
cm
inch
ft
FIX04
Belt circumference
762.000 mm
FIX06
Pitch
9.525 mm
FIX08
40 °
FIX10
Lr
3.25 mm
FIX12
h
1.69 mm
FIX14
Ha
3.60 mm
FIX16
V
0.00 mm
FIX18
Ra
0.00 mm
FIX20
i
1.91 mm
FIX22
L
3.25 mm
FIX24
Unit weight
36.20 g/m
FIX26
Belt width
0.0 mm
FIX28
Allowable tension
0 N
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D