??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TKJKTG21-16
HELP_VARIABLE
Company
PRiCi FA
Description
TKJKTG - Ferrule type metal hose joint
Bill of material
TKJKTG21-16
MODEL
Model
TKJKTG21-16
MAT
Material
kirsite
SUR
Surface treatment
-
AOT
Anbient operating temp
40~105 °C
CODE
Code
TKJKTG
VAR02
No.
FIX02
Joint inner diameter
22.3 mm
FIX04
Specification of PVC pipe or steel pipe
1/2"
FIX06
Suitable for metal hose (Metric)
¢16
FIX08
Suitable for metal hose (British system)
1/2"
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D