??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
TKSCS005
HELP_VARIABLE
Company
PRiCi FA
Description
TKSCS - Open protection sleeve - self winding braided sleeve
Bill of material
TKSCS005
MODEL
Model
TKSCS005
MAT
Material
Polyester monofilament and polyester multifilament
SUR
Surface treatment
-
COL
colour
black
AOT
Anbient operating temp
-50~+150 °C
FRG
Flame retardant grade
DIN5510,BS6853
MP
melting point
240±10 °C
CT
crop tool
Hot knife
AT
authentication
ROHS,halogen free certification initiation
CODE
Code
TKSCS
VAR02
No.
FIX02
internal diameter d
5 mm
FIX04
Maximum harness diameter
6 mm
FIX06
packing(L)
100m/卷
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
2D