??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TPJ24S3M060-4
HELP_VARIABLE
Company
PRiCi FA
Description
TPJ_S3M,TPJ_S5M,TPJ_S8M - Clamping Timing Pulleys
Bill of material
TPJ24S3M060-4
MODEL
model
TPJ24S3M060-4
MAT
Pulleys Material
Equivalent to A6061
MATF
Flange Material
Equivalent to A6061
SUR
Surface treatment
Natural Anode Treatment
CODE
Code
TPJ
VAR02
Belt Type
VAR04
Number of teeth
VAR06
Nominal width
FIX02
Belt Width Used
6mm
VAR08
Shaft Bore Dia. d
mm
FIX04
A
7 mm
FIX06
W
11 mm
FIX08
P.D.
22.92 mm
FIX10
O.D.
22.16 mm
FIX12
D
13 mm
FIX14
F
25 mm
FIX16
E
16 mm
FIX18
L
9.0 mm
FIX20
Clamping bolt M
2 mm
FIX22
Tightening torque
0.4 N*m
FIX24
Permissible torque
0.16 N*m
VAR10
Not riveted flange
VAR12
Flange cut
VAR14
FC Specify unit 0.5mm
mm
FIX95
PDF
PDF mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D