??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
TPPS9-20
HELP_VARIABLE
Company
PRiCi FA
Description
TPPA,TPPB,TPPM,TPPS,TPPAF,TPPBF,TPPMF,TPPSF - Idler - Belt Backside Tensioning - Center Bearing
Bill of material
TPPS9-20
MODEL
Model
LV1
type
MAT
Pulley Material
FMAT
Flange Material
BMAT
Bearing Material
SUR
Pulley Surface treatment
CODE
Code
VAR02
W
mm
VAR04
D
mm
FIX02
F
mm
FIX04
A
mm
FIX06
Applicable Belt Nominal Width inch
-
FIX08
Applicable Belt Nominal Width mm
040
FIX10
S
2.5 mm
FIX12
Bearing Dimensions No.
695ZZ
FIX14
Bearing Dimensions d
5 mm
FIX16
Bearing Dimensions B
4 mm
FIX18
Retaining Ring
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D