??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TS42CB12-188-F2-V4-G2-T2-Q7-S2-E4-X50
HELP_VARIABLE
Company
PRiCi FA
Description
TS42CB,TS42S - 30 degree trapezoidal lead screw with two steps at both ends
Bill of material
TS42CB12-188-F2-V4-G2-T2-Q7-S2-E4-X50
MODEL
Model
LV1
Thread Type
Left and right threads
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
VAR04
L Specify unit 0.5mm
mm
Enter value for VAR04
L Specify unit 0.5mm
mm
cm
inch
ft
VAR06
F Specify unit 0.5mm
mm
VAR08
G Specify unit 0.5mm
mm
VAR10
T Specify unit 0.5mm
mm
VAR12
S Specify unit 0.5mm
mm
VAR14
Q Selection
mm
VAR16
V Specify unit 1mm
mm
Enter value for VAR16
V Specify unit 1mm
mm
cm
inch
ft
VAR18
E Specify unit 0.5mm
mm
Enter value for VAR18
E Specify unit 0.5mm
mm
cm
inch
ft
VAR20
X Specify unit 0.5mm
FIX02
D
12 mm
FIX04
Pitch P
2.0 mm
VAR22
Flat Machining
VAR24
FV Specify unit 0.5mm
mm
VAR26
FE Specify unit 0.5mm
mm
VAR28
FW Specify unit 0.5mm
mm
VAR30
FY Specify unit 0.5mm
mm
VAR32
Retaining Ring Groove(V Part)
VAR34
AC Specify unit 0.1mm
mm
FIX06
e (AC)
0.0 mm
FIX08
e Tolerance (AC)
- mm
FIX10
m (+0.14/0) (AC)
0.00 mm
FIX12
n Machining Limit (AC)
'0' mm
VAR36
Retaining Ring Groove(E Part)
VAR38
AE Specify unit 0.1mm
mm
FIX14
e (AE)
0.0 mm
FIX16
e Tolerance (AE)
- mm
FIX18
m (+0.14/0) (AE)
0.00 mm
FIX20
n Machining Limit (AE)
'0' mm
VAR40
Wrench Flats
VAR42
SV Specify unit 1mm
mm
VAR44
SE Specify unit 1mm
mm
VAR46
SW Specify unit 1mm
mm
VAR48
SY Specify unit 1mm
mm
VAR50
Coarse Tapping(V Part)
VAR52
MV Selection
mm
VAR54
Coarse Tapping(E Part)
VAR56
ME Selection
mm
VAR58
Threaded (V Part)
VAR60
BC Specify unit 1mm
mm
FIX22
M×Pitch (BC)
- mm
VAR62
Threaded (E Part)
VAR64
BQ Specify unit 1mm
mm
FIX24
M×Pitch (BQ)
- mm
VAR66
Square Chamfering
VAR68
W Specify unit 1mm
mm
VAR70
A Specify unit 1mm
mm
VAR72
Keyway
VAR74
KQ Specify unit 1mm
mm
VAR76
KV Specify unit 1mm
mm
VAR78
KE Specify unit 1mm
mm
VAR80
C Specify unit 1mm
mm
FIX26
b1
0 mm
FIX28
b1rc
- mm
FIX30
t1
0 mm
FIX34
t1rc
- mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D