??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
WGN12C2-10
HELP_VARIABLE
Company
PRiCi FA
Description
WGN12C,WGN12CS - Ball Sliders - Compact
Bill of material
WGN12C2-10
MODEL
Model
BRMAT
Ball Retainer Material
Equivalent to C3604(RoHS Compliant)
BMAT
Ballr Material
BHN
Ballr Hardness
58HRC~
CODE
Code
VAR02
PD
mm
VAR04
F Selection
mm
FIX02
D
3.1 mm
FIX04
D1
2.1 mm
FIX06
B
0.6 mm
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D