??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
WGZ13CS5-40-10-10
HELP_VARIABLE
Company
PRiCi FA
Description
WGZ13C,WGZ13CS,WGZ23C,WGZ23CS - Miniature Ball Guide Set - Standard - Both Ends Tapped
Bill of material
WGZ13CS5-40-10-10
MODEL
Model
LV1
Bushing Type
BSMAT
Shafts·Bushing Material
MAT2
Shell Material
BSHN
Shafts·Bushing Hardness
58HRC~
SUR2
Surface treatment
-
BRMAT
Ball Retainer Material
Equivalent to C3604(RoHS Compliant)
BMAT
Balls Material
BHN
Balls Hardness
58HRC~
CODE
Code
VAR02
D
mm
FIX02
Shaft Dia. Tolerance
0/-0.005 mm
VAR04
L Selection
mm
VAR06
Y Selection
mm
VAR08
F Selection
mm
FIX04
D1
10 mm
FIX06
D1 Tolerance
0/-0.006 mm
FIX08
T
3.0 mm
FIX10
Ha
12 mm
FIX12
d
7 mm
FIX14
M
M3
FIX16
Basic Load Rating Co (Static)
50.7 N
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D