??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZCZ50CCN623ZZ-15
HELP_VARIABLE
Company
PRiCi FA
Description
ZCZ50CCB,ZCZ50CCN,ZCZ50CAM,ZCZ50SAM,ZCZ50SS - Bearings with Housings - T-Shaped,Height Selectable
Bill of material
ZCZ50CCN623ZZ-15
MODEL
Model
FMAT
Fixed seat material
BMAT
Bearing material
FSUR
Fixed seat surface treatment
ATT
Buckle attachments
CODE
Code
VAR02
Bearing No.
VAR04
h Selection
mm
FIX02
d
3 mm
FIX04
D
10 mm
FIX06
D Tolerance
+0.015/0 mm
FIX08
dh
7 mm
FIX10
B
4 mm
FIX12
l1
2 mm
FIX14
Ha
24 mm
FIX16
L
36 mm
FIX18
L1
26.0 mm
FIX20
L2
16 mm
FIX22
T
10 mm
FIX24
S
5 mm
FIX26
d1
4.5 mm
VAR06
Additional chamfer C processing
FIX28
KKC
0 mm
VAR08
Additional chamfering C2 processing
VAR10
No Assembling Bearings, Retaining Rings
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D