??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
ZCZ53CCN623ZZ-15
HELP_VARIABLE
Company
PRiCi FA
Description
ZCZ53CCB,ZCZ53CCN,ZCZ53CAM,ZCZ53SAM - Bearings with Housings - Bottom Mount, Retained
Bill of material
ZCZ53CCN623ZZ-15
MODEL
Model
FMAT
Fixed seat material
BMAT
Fixed seat Surface treatment
FSUR
Fixed seat surface treatment
ATT
Buckle attachments
CODE
Code
VAR02
Bearing No.
mm
VAR04
h Selection
mm
FIX02
d
3 mm
FIX04
D
10 mm
FIX06
D Tolerance
+0.015/0 mm
FIX08
dh
7 mm
FIX10
B
4 mm
FIX12
Ha
24 mm
FIX14
L
20 mm
FIX16
L1
10 mm
FIX18
T
10 mm
FIX20
M (Coarse thread)
M4
VAR06
No Assembling Bearings, Retaining Rings
VAR08
Additional chamfer C2 processing
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D