??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
ZCZ71CN623ZZ-20
HELP_VARIABLE
公司
PRiCi FA
描述
ZCZ70CB,ZCZ70CN,ZCZ70CAM,ZCZ70SAM,ZCZ70SS,ZCZ71CB,ZCZ71CN,ZCZ71CAM,ZCZ71SAM,ZCZ71SS,ZCZ72CB,ZCZ72CN,ZCZ72CAM,ZCZ72SAM,ZCZ72SS - 軸承座組件-帶釦環雙軸承嵌入型L尺寸選擇型
明細表
ZCZ71CN623ZZ-20
MODEL
型號
LV1
外形
FMAT
固定座材質
BMAT
軸承材質
FSUR
固定座表面處理
ATT
釦環附件
CODE
Code
VAR02
軸承型號
VAR04
L 選擇
mm
FIX02
d
3 mm
FIX04
S
5 mm
FIX06
D
10 mm
FIX08
D 公差
+0.015/0 mm
FIX10
B
4 mm
FIX12
l
2.65 mm
FIX14
Ha
33 mm
FIX16
W
16 mm
FIX18
T
7 mm
FIX20
dh
7 mm
FIX22
D1
14 mm
FIX24
D1 公差
-0.006/-0.024 mm
FIX26
PCD
24 mm
FIX28
K
27 mm
FIX30
A
24 mm
FIX32
F
- mm
FIX34
d1
6.5 mm
FIX36
d2
3.5 mm
FIX38
H1
3.2 mm
FIX95
資料文檔
資料文檔
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D