??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
ZCZ73SAM623ZZ-20-S5
HELP_VARIABLE
Company
PRiCi FA
Description
ZCZ73CB,ZCZ73CN,ZCZ73CAM,ZCZ73SAM,ZCZ74CB,ZCZ74CN,ZCZ75CB,ZCZ75CN,ZCZ75SAM - Bearings with Housings - Double Bearings with Pilot, Retained, L Configurable
Bill of material
ZCZ73SAM623ZZ-20-S5
MODEL
Model
LV1
Shape
FMAT
Fixed seat material
BMAT
Bearing material
FSUR
Fixed seat surface treatment
ATT
Buckle attachments
CODE
Code
VAR02
Bearing No.
VAR04
L Specify unit 1mm
mm
Enter value for VAR04
L Specify unit 1mm
mm
cm
inch
ft
VAR06
S Specify unit 1mm
mm
Enter value for VAR06
S Specify unit 1mm
mm
cm
inch
ft
FIX02
d
3 mm
FIX06
D
10 mm
FIX08
D Tolerance
+0.015/0 mm
FIX10
B
4 mm
FIX12
l
2.65 mm
FIX14
Ha
33 mm
FIX16
W
16 mm
FIX18
T
7 mm
FIX20
dh
7 mm
FIX22
D1
14 mm
FIX24
D1 Tolerance
-0.006/-0.024 mm
FIX26
PCD
24 mm
FIX28
K
27 mm
FIX30
A
24 mm
FIX32
F
- mm
FIX34
d1
6.5 mm
FIX36
d2
3.5 mm
FIX38
H1
3.2 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D