??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZDX12CB4-1
HELP_VARIABLE
Company
PRiCi FA
Description
ZDX12CB,ZDX12S - Fulcrum Pins - Selectable - Hex Socket
Bill of material
ZDX12CB4-1
MODEL
Model
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
VAR04
L Selection
mm
FIX02
A
6 mm
FIX04
E
3.5 mm
FIX06
M×P(Coarse)
2.6×0.45
FIX08
F
4 mm
FIX10
l
0.8 mm
FIX12
W
0.8 mm
FIX14
Ba
2.0 mm
FIX16
h
1.0 mm
FIX18
h1
2.0 mm
FIX20
C
0.4 mm
FIX22
Wa
5 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D