??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
ZG2BCE24-160-10
HELP_VARIABLE
公司
PRiCi FA
描述
ZG2BC,ZG2BCB.ZG2BCA,ZG2BCE,ZG2BCEB,ZG2BCEA,ZG2BE,ZG2BEB,ZG2BEA - 直線導軌配件-直線導軌用高度調整塊-高精度型-2個一套同時加工產品
明細表
ZG2BCE24-160-10
MODEL
型號
LV1
類型
MAT
材質
SUR
表面處理
CODE
Code
VAR02
No.
mm
VAR04
L選擇
mm
VAR06
T指定組織1mm
mm
Enter value for VAR06
T指定組織1mm
mm
cm
inch
ft
FIX02
C
15 mm
FIX04
K
3 mm
FIX06
Q
3 mm
FIX08
N
20.0 mm
FIX10
P
60 mm
FIX12
N1
50.0 mm
FIX14
P1
60 mm
FIX16
螺紋孔M
M3
FIX18
d
5.5 mm
FIX20
G
9.5 mm
FIX22
h
6.0 mm
FIX24
M孔數
3
FIX26
S孔數
2
FIX95
資料檔案
資料檔案
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D