??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
ZH13SB5-8-M2-N2
HELP_VARIABLE
Company
PRiCi FA
Description
ZH13C,ZH13SB,ZH13SN,ZH13S - Hex Posts - Both Ends Tapped - L Dimension, Thread Dia. Configurable
Bill of material
ZH13SB5-8-M2-N2
MODEL
Model
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
B
mm
VAR04
L Dimension Tolerance
VAR06
L Specify unit 0.5mm(LKC:Specify unit 0.1mm)
mm
Inserisci valore per VAR06
L Specify unit 0.5mm(LKC:Specify unit 0.1mm)
mm
cm
inch
ft
VAR08
M (Coarse) Selection
VAR10
N (Coarse) Selection
FIX02
(C)
5.8 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D