??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
ZH43C5-15-F5-G5-SC0-M2.6-N2.6
HELP_VARIABLE
Company
PRiCi FA
Description
ZH43C,ZH43SB,ZH43SN,ZH43S - Circular Posts - Both Ends Threaded, Thread Length & Dia. Configurable - Wrench Flats
Bill of material
ZH43C5-15-F5-G5-SC0-M2.6-N2.6
MODEL
Model
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
VAR06
L Specified unit 0.5mm
mm
Inserisci valore per VAR06
L Specified unit 0.5mm
mm
cm
inch
ft
VAR08
F Specified unit 0.5mm
mm
Inserisci valore per VAR08
F Specified unit 0.5mm
mm
cm
inch
ft
VAR10
G Specified unit 0.5mm
mm
Inserisci valore per VAR10
G Specified unit 0.5mm
mm
cm
inch
ft
VAR12
SC Specified unit 0.5mm
mm
Inserisci valore per VAR12
SC Specified unit 0.5mm
mm
cm
inch
ft
VAR14
M (Coarse)Selection
VAR16
N (Coarse)Selection
FIX02
W
4 mm
FIX04
l1
8 mm
FIX06
A
1.0 mm
VAR18
Relief groove processing
VAR20
Through Hole for Hex Wrench
VAR22
HL Specified unit 1mm
mm
FIX08
d
0.0 mm
FIX10
Hex Wrench Width
0.0 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D