??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
ZH48C8-20-M3-N3
HELP_VARIABLE
Company
PRiCi FA
Description
ZH48C,ZH48SB,ZH48SN,ZH48S,ZH49C,ZH49SB,ZH49SN,ZH49S - Circular pillar with steps Stair Fixed Type Designation of step spanner groove One end external thread and one end internal thread
Bill of material
ZH48C8-20-M3-N3
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
VAR04
L specified unit 1mm
mm
Enter value for VAR04
L specified unit 1mm
mm
cm
inch
ft
VAR06
SC specified unit 1mm
mm
VAR08
M
VAR10
N
VAR12
G specified unit 1mm
mm
VAR14
H specified unit 1mm
mm
VAR16
LKC
AV161
LKC GC
- mm
VAR18
NPC
VAR20
NVC
VAR22
PKH
VAR24
PKH specified unit 1mm
mm
VAR26
VKH
VAR28
VKH specified unit 1mm
mm
VAR30
HL
VAR32
HL specified unit 1mm
mm
FIX02
E
mm
FIX04
F
mm
FIX06
P
6 mm
FIX08
V
6 mm
FIX10
W
mm
FIX12
l1
mm
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D