??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZHJ12AC8-6
HELP_VARIABLE
Company
PRiCi FA
Description
ZHJ12CB,ZHJ12CN,ZHJ12AB,ZHJ12AC,ZHJ12CS,ZHJ25CB,ZHJ25CN,ZHJ25AB,ZHJ25CS - Pillar Fixed Clamp, Straight and Different Diameters
Bill of material
ZHJ12AC8-6
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
FIX02
Dgc
+0.015/0 mm
VAR04
D1
mm
FIX04
D1H7 gc
+0.012/0 mm
FIX06
A
37 mm
FIX08
B
12 mm
FIX10
C
9 mm
FIX12
E
13 mm
FIX14
F
12 mm
FIX16
G
12 mm
FIX18
Ha
8 mm
FIX20
K
7 mm
FIX22
S1
0 mm
FIX24
S2
0 mm
FIX26
M
4
FIX28
d
4.5 mm
FIX30
W
1.9 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D