??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
ZHJ15SS10
HELP_VARIABLE
Company
PRiCi FA
Description
ZHJ15SB,ZHJ15SN,ZHJ15AC,ZHJ15AM,ZHJ15SS,ZHJ16SB,ZHJ26SN,ZHJ16AC,ZHJ16AM,ZHJ16SS - Pillar Fixed Clamp, Separated Vertical with Thread / Separated Parallel with Thread
Bill of material
ZHJ15SS10
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
FIX02
Dgc
+0.015/0 mm
FIX04
A
24 mm
FIX06
Ba
25 mm
FIX08
C
9 mm
FIX10
E
8 mm
FIX12
P
11 mm
FIX14
P1
16 mm
FIX16
G
5 mm
FIX18
S
18 mm
FIX20
d
4.5 mm
FIX22
M
4
FIX24
S1
8 mm
FIX26
M1
4
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D