??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
ZHJ17SB8-12
HELP_VARIABLE
Company
PRiCi FA
Description
ZHJ17SB,ZHJ17SN - Pillar Fixed Clamp, Cantilever Type
Bill of material
ZHJ17SB8-12
MODEL
Model
LV1
LV1 type
Cantilever type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
ATT
Attachment
Hexagon socket bolt
CODE
Code
VAR02
D
mm
FIX02
Dgc
+0.015/0 mm
VAR04
P XZ
mm
FIX04
D1
8 mm
FIX06
D1g6 gc
-0.005/-0.014 mm
FIX08
A
7 mm
FIX10
B
12 mm
FIX12
E
10.5 mm
FIX14
Ha
7.0 mm
FIX16
M
3
FIX18
d
3.5 mm
FIX20
d1
6 mm
FIX22
Z
3.1 mm
FIX24
S
0 mm
FIX26
W
1.9 mm
FIX28
Attached bolt
KCM3-8
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D