??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
ZHJ29CN10-15
HELP_VARIABLE
Company
PRiCi FA
Description
ZHJ28CB,ZHJ28CN,ZHJ29CB,ZHJ29CN,ZHJ30CB,ZHJ30CN,ZHJ31CB,ZHJ31CN - Same straight cross hole pitch selection type hole pitch specification type
Bill of material
ZHJ29CN10-15
MODEL
Model
LV1
LV1 type
Same diameter orthogonal type
LV2
LV2 type
LV3
LV3 type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
FIX02
DH7 tol
+0.015/0 mm
VAR04
P
mm
FIX04
A
mm
FIX06
B
mm
FIX08
C
mm
FIX10
E
mm
FIX12
Ha
mm
FIX14
S
0 mm
FIX16
M
5
FIX18
d
5.5 mm
FIX20
W
1.9 mm
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D