??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
ZHJ44CN8
HELP_VARIABLE
Company
PRiCi FA
Description
ZHJ44CB,ZHJ44CN,ZHJ44AB,ZHJ44SS - Waist hole type of strut fixing clip
Bill of material
ZHJ44CN8
MODEL
Model
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
FIX02
DH7 tol
+0.015/0 mm
FIX04
A
42 mm
FIX06
B
12 mm
FIX08
C
8 mm
FIX10
E
14 mm
FIX12
F
14 mm
FIX14
G
14 mm
FIX16
Ha
8 mm
FIX18
K
8.5 mm
FIX20
M
M5
FIX22
N
5.5 mm
FIX24
S1
0 mm
FIX26
d
5.5 mm
FIX28
W
2 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
2D