??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
ZHZ50SN10
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ50SB,ZHZ50SN,ZHZ51SB,ZHZ51SN - Pillar seat, opposite
Bill of material
ZHZ50SN10
MODEL
Model
LV1
LV1 type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
FIX02
Dgc
+0.015/0 mm
FIX04
A
40 mm
FIX06
B
20 mm
FIX08
C
19 mm
FIX10
F
28 mm
FIX12
f1
9.0 mm
FIX14
f2
19.0 mm
FIX16
f3
6.0 mm
FIX18
G
11 mm
FIX20
b
5 mm
FIX22
b1
8.0 mm
FIX24
h
4.6 mm
FIX26
m
M4
FIX28
Ha
9 mm
FIX30
MA
M4
FIX32
X
4.75 mm
FIX34
S
9.5 mm
FIX36
d
5 mm
FIX38
d1
8.0 mm
FIX40
Z
4.7 mm
FIX42
W
2 mm
FIX44
Attached bolt
M4-15
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D