??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZS16A6
HELP_VARIABLE
Company
PRiCi FA
Description
ZS16A,ZS16B - Ball plunger
Bill of material
ZS16A6
MODEL
Model
LV1
Ball head type
BMAT
Body Material
Equivalent to SUSXM7
MAT1
QT Material
HN
Hardness(quitou)
MAT2
FQ Material
Equivalent to SUS440C
HN1
Hardnes(fuqiu)
55HRC~
MAT3
TH Material
Equivalent to SUS631J1
AOT
Anbient operating temp.
°C
CODE
Code
VAR10
M(cylw)
FIX02
d
3.0 mm
FIX03
S
0.8 mm
FIX04
l
2.5 mm
FIX06
L
13 mm
FIX08
Ba
3 mm
FIX09
h
1.5 mm
FIX10
Load min
8.09 N
FIX12
Load max
29.6 N
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D