??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
ZS37C5
HELP_VARIABLE
Company
PRiCi FA
Description
ZS37C - Ball plunger
Bill of material
ZS37C5
MODEL
Model
ZS37C5
LV1
type
Heavy duty type
MAT1
Body material
SUS304
MAT2
Ball joint material
SUS440C
MAT3
Spring material
SUS631J1
HN
Ball hardness
55HRC~
CODE
Code
ZS37C
VAR02
D
mm
FIX02
d
3 mm
FIX04
S
0.8 mm
FIX06
La
10 mm
FIX08
(l)
2.2 mm
FIX10
a
1.0 mm
FIX12
Load min.
4.89 N
FIX14
Load max.
19.6 N
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D