??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
ZS56AE10
HELP_VARIABLE
Company
PRiCi FA
Description
ZS56A,ZS56S,ZS56AE,ZS56SE,ZS57A,ZS57AE,ZS57SE - Indexing pin fine tooth · economical · reset/self-locking type
Bill of material
ZS56AE10
MODEL
Model
LV1
type
LV2
type
LV3
Pin head shape
Spheroidal type
LV4
screw thread
Fine tooth
MAT1
Knob material
Nylon 6 Black Matte
MAT2
Body material
MAT3
Pin material
MAT4
Lock nut material
MAT5
Spring material
SUR1
Surface treatment of main body
SUR2
Pin surface treatment
SUR3
Surface treatment of locking nut
HN
Pin hardness
CODE
Code
VAR02
M
FIX02
Pitch (fine pitch)
1.0 mm
FIX04
D
21 mm
FIX06
d
5 mm
FIX08
d tol
-0.02/-0.04 mm
FIX10
S min
5 mm
FIX12
L
mm
FIX14
L1
17 mm
FIX16
L2
5 mm
FIX18
L3
15 mm
FIX20
L4
5 mm
FIX22
S1
12 mm
FIX24
S2
17 mm
FIX26
Load min.
mm
FIX28
Load max.
mm
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D